How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AB: | 4.76 |
| BD: | 9 | D: | 3.38 |
| P: | 2.38 in | BF: | 0.53 |
| G: | 2.32 | H: | 0.53 in |
| AG: | 5.16 | T: | 1.188 |
| AK: | 8.5 | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | AE2: | 0.56 |
| BE1: | 0.5 in | I: | 4.84 in |
| AA: | 10.25 | LL: | 2.38 in |
Technical Specifications
| Center Distance (in): | 3 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Input HP @ 1750 RPM: | 2.77 | Service Factor: | 1 |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output RPM: | 70 | Series Code: | OE |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

