How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 5.16 |
| V: | 2.51 in | LL: | 2.38 in |
| LQ1: | 6.56 in | T: | 1.188 |
| D: | 3.38 | AA: | 10.25 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| BD: | 9 | AF: | 0.25 |
| AE2: | 0.56 | G: | 2.32 |
| AJ: | 7.25 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Diameter (in): | 1.188 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Output RPM: | 70 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

