How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BE1: | 0.5 in |
| G: | 2.32 | BF: | 0.53 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BD: | 9 | V: | 2.51 in |
| H: | 0.53 in | P: | 2.38 in |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | I: | 4.84 in |
| LQ1: | 6.56 in | T: | 1.188 |
| AB: | 4.76 | LL: | 2.38 in |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 25:1 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

