How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| BE1: | 0.5 in | AG: | 5.16 |
| AJ: | 7.25 | AF: | 0.25 |
| LQ1: | 6.56 in | LL: | 2.38 in |
| P: | 2.38 in | T: | 1.188 |
| G: | 2.32 | BF: | 0.53 |
| AE2: | 0.56 | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| AA: | 10.25 | I: | 4.84 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 2.38 |
| Ratio Range: | 30:1 | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Model Code: | 30YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

