How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.25 |
| BD: | 9 | LQ1: | 6.56 in |
| V: | 2.51 in | D: | 3.38 |
| AA: | 10.25 | G: | 2.32 |
| AE2: | 0.56 | AB: | 4.76 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| P: | 2.38 in | AG: | 5.16 |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Ratio: | 40:1 |
| Output Diameter (in): | 1.188 in | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.82 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

