How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.25 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| BF: | 0.53 | V: | 2.51 in |
| G: | 2.32 | AJ: | 7.25 |
| AK: | 8.5 | I: | 4.84 in |
| BD: | 9 | AA: | 10.25 |
| LQ1: | 6.56 in | AB: | 4.76 |
| BE1: | 0.5 in | P: | 2.38 in |
| AG: | 5.16 | T: | 1.188 |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.82 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series Code: | OE |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Model Code: | 30YF | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

