How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 2.38 in |
| BD: | 9 | AE2: | 0.56 |
| T: | 1.188 | D: | 3.38 |
| G: | 2.32 | AF: | 0.25 |
| AB: | 4.76 | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 6.56 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| I: | 4.84 in | AG: | 5.16 |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.68 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Service Factor: | 1 |
| Output RPM: | 350 | Center Distance (in): | 3 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

