How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | BD: | 9 |
| AG: | 5.16 | AA: | 10.25 |
| D: | 3.38 | V: | 2.51 in |
| AK: | 8.5 | AF: | 0.25 |
| G: | 2.32 | Center Distance (in): | 3 in |
| LQ1: | 6.56 in | AE2: | 0.56 |
| LL: | 2.38 in | AB: | 4.76 |
| BF: | 0.53 | T: | 1.188 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.54 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Series Code: | OE |
| Model Code: | 30YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

