How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | D: | 3.38 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| LL: | 2.38 in | T: | 1.188 |
| AA: | 10.25 | AJ: | 7.25 |
| I: | 4.84 in | AF: | 0.25 |
| BE1: | 0.5 in | G: | 2.32 |
| AK: | 8.5 | LQ1: | 6.56 in |
| H: | 0.53 in | BD: | 9 |
| AG: | 5.16 | P: | 2.38 in |
| BF: | 0.53 | V: | 2.51 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.28 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Series Code: | OE | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

