How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | LL: | 2.38 in |
| BF: | 0.53 | LQ1: | 6.56 in |
| AK: | 8.5 | T: | 1.188 |
| AE2: | 0.56 | AG: | 5.16 |
| AJ: | 7.25 | AB: | 4.76 |
| AF: | 0.25 | D: | 3.38 |
| Center Distance (in): | 3 in | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | V: | 2.51 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

