How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.38 |
| AB: | 4.76 | AJ: | 7.25 |
| AE2: | 0.56 | LL: | 2.38 in |
| BE1: | 0.5 in | BD: | 9 |
| P: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| V: | 2.51 in | BF: | 0.53 |
| AG: | 5.16 | T: | 1.188 |
| LQ1: | 6.56 in | AF: | 0.25 |
| AA: | 10.25 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 6.05 |
| Bore Code: | 19 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 233 | Gear Type: | Worm |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

