How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| V: | 2.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 3.38 |
| Center Distance (in): | 3 in | T: | 1.188 |
| AF: | 0.25 | AG: | 5.16 |
| AK: | 8.5 | I: | 4.84 in |
| G: | 2.32 | AB: | 4.76 |
| BD: | 9 | LQ1: | 6.56 in |
| P: | 2.38 in | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Model Code: | 30YF | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Bore Code: | 19 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

