How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | T: | 1.188 |
| BD: | 5.88 | BF: | 0.41 |
| G: | 2.32 | LQ: | 5.69 in |
| AB: | 4.76 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.38 in |
| P: | 2.38 in | AG: | 5.16 |
| AE2: | 0.56 | H: | 0.53 in |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AF: | 0.25 | AA: | 10.25 |
| V: | 2.51 in | D: | 3.38 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 100:1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.603 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

