How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.32 |
| AF: | 0.25 | AB: | 4.76 |
| AG: | 5.16 | Center Distance (in): | 3 in |
| BF: | 0.41 | I: | 4.84 in |
| AE2: | 0.56 | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.38 in | D: | 3.38 |
| P: | 2.38 in | AA: | 10.25 |
| T: | 1.188 | AJ: | 5.88 |
| LQ: | 5.69 in | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 0.603 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 30YF | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Center Distance (in): | 3 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

