How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AA: | 10.25 |
| AJ: | 5.88 | T: | 1.188 |
| AB: | 4.76 | AG: | 5.16 |
| BE: | 0.38 in | P: | 2.38 in |
| BF: | 0.41 | BD: | 5.88 |
| D: | 3.38 | LQ: | 5.69 in |
| AK: | 4.5 | LL: | 2.38 in |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.84 in | V: | 2.51 in |
| AF: | 0.25 | Center Distance (in): | 3 in |
Technical Specifications
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.603 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

