How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 5.16 | D: | 3.38 |
| T: | 1.188 | I: | 4.84 in |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AK: | 4.5 | LL: | 2.38 in |
| AA: | 10.25 | AB: | 4.76 |
| BE: | 0.38 in | AE2: | 0.56 |
| BF: | 0.41 | AJ: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 56C |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

