How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | BF: | 0.41 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| LL: | 2.38 in | AJ: | 5.88 |
| AK: | 4.5 | G: | 2.32 |
| AA: | 10.25 | AF: | 0.25 |
| AB: | 4.76 | D: | 3.38 |
| I: | 4.84 in | T: | 1.188 |
| AG: | 5.16 | AE2: | 0.56 |
| BE: | 0.38 in | H: | 0.53 in |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Center Distance (in): | 3 | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Output RPM: | 117 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 4.21 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

