How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AJ: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| T: | 1.188 | AG: | 5.16 |
| AE2: | 0.56 | AA: | 10.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| G: | 2.32 | AF: | 0.25 |
| AB: | 4.76 | LL: | 2.38 in |
| BD: | 5.88 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 30YF |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Assembly: | YF-2 |
| Output Diameter (in): | 1.188 in | Center Distance (in): | 3 |
| Service Factor: | 1 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 19 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

