How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | H: | 0.53 in |
| AB: | 4.76 | G: | 2.32 |
| P: | 2.38 in | LL: | 2.38 in |
| T: | 1.188 | LQ: | 5.69 in |
| V: | 2.51 in | AE2: | 0.56 |
| BD: | 5.88 | AF: | 0.25 |
| BE: | 0.38 in | BF: | 0.41 |
| AG: | 5.16 | AK: | 4.5 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| D: | 3.38 | I: | 4.84 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Series Code: | OE | Ratio: | 15:1 |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.21 | Product Type: | Right Angle |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

