How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 2.38 in |
| BD: | 5.88 | D: | 3.38 |
| I: | 4.84 in | LQ: | 5.69 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| LL: | 2.38 in | AG: | 5.16 |
| AB: | 4.76 | G: | 2.32 |
| AF: | 0.25 | BF: | 0.41 |
| AE2: | 0.56 | T: | 1.188 |
| AJ: | 5.88 | AK: | 4.5 |
| V: | 2.51 in | H: | 0.53 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Center Distance (in): | 3 | Model Code: | 30YF |
| Assembly: | YF-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.23 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

