How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | AA: | 10.25 |
| T: | 1.188 | BF: | 0.41 |
| AG: | 5.16 | P: | 2.38 in |
| H: | 0.53 in | V: | 2.51 in |
| BD: | 5.88 | AB: | 4.76 |
| AK: | 4.5 | AJ: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AF: | 0.25 |
| D: | 3.38 | G: | 2.32 |
| LQ: | 5.69 in | I: | 4.84 in |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.77 | Product Type: | Right Angle |
| Series Code: | OE | Bore Code: | 19 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

