How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 4.84 in |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | LL: | 2.38 in |
| LQ: | 5.69 in | H: | 0.53 in |
| AE2: | 0.56 | AG: | 5.16 |
| BF: | 0.41 | P: | 2.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | AK: | 4.5 |
| T: | 1.188 | G: | 2.32 |
| BE: | 0.38 in | AA: | 10.25 |
Technical Specifications
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 19 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

