Grove Gear 30YF-2-1.188-56C-40-L1
Part #:30YF-2-1.188-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AJ: | 5.88 |
| AA: | 10.25 | H: | 0.53 in |
| AF: | 0.25 | AG: | 5.16 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| BD: | 5.88 | AK: | 4.5 |
| D: | 3.38 | V: | 2.51 in |
| LQ: | 5.69 in | T: | 1.188 |
| AB: | 4.76 | P: | 2.38 in |
| I: | 4.84 in | G: | 2.32 |
| LL: | 2.38 in | AE2: | 0.56 |
Technical Specifications
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.82 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

