Grove Gear 30YF-2-1.188-56C-40-L2
Part #:30YF-2-1.188-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BF: | 0.41 |
| D: | 3.38 | AF: | 0.25 |
| H: | 0.53 in | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.188 | AJ: | 5.88 |
| AG: | 5.16 | BE: | 0.38 in |
| G: | 2.32 | LL: | 2.38 in |
| I: | 4.84 in | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.56 |
| LQ: | 5.69 in | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.625 |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.82 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Model Code: | 30YF | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

