Grove Gear 30YF-2-1.188-56C-40-L4
Part #:30YF-2-1.188-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 4.76 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 5.16 | AF: | 0.25 |
| D: | 3.38 | AA: | 10.25 |
| LQ: | 5.69 in | H: | 0.53 in |
| AJ: | 5.88 | AE2: | 0.56 |
| BF: | 0.41 | V: | 2.51 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| G: | 2.32 | T: | 1.188 |
Technical Specifications
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.82 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

