Grove Gear 30YF-2-1.188-56C-40-L9
Part #:30YF-2-1.188-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BE: | 0.38 in |
| Center Distance (in): | 3 in | T: | 1.188 |
| AB: | 4.76 | AE2: | 0.56 |
| V: | 2.51 in | AK: | 4.5 |
| P: | 2.38 in | I: | 4.84 in |
| BF: | 0.41 | D: | 3.38 |
| LL: | 2.38 in | LQ: | 5.69 in |
| AG: | 5.16 | AA: | 10.25 |
| AJ: | 5.88 | G: | 2.32 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 1.82 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 40:1 |
| Model Code: | 30YF | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Gear Type: | Worm |
| Center Distance (in): | 3 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

