How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 10.25 |
| AB: | 4.76 | AG: | 5.16 |
| LL: | 2.38 in | BD: | 5.88 |
| LQ: | 5.69 in | AF: | 0.25 |
| H: | 0.53 in | V: | 2.51 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| BE: | 0.38 in | I: | 4.84 in |
| D: | 3.38 | P: | 2.38 in |
| AK: | 4.5 | T: | 1.188 |
| AE2: | 0.56 | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 350 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Diameter (in): | 1.188 in | Model Code: | 30YF |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

