How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AE2: | 0.56 |
| BF: | 0.41 | H: | 0.53 in |
| P: | 2.38 in | LQ: | 5.69 in |
| V: | 2.51 in | BE: | 0.38 in |
| AB: | 4.76 | T: | 1.188 |
| AA: | 10.25 | LL: | 2.38 in |
| I: | 4.84 in | Center Distance (in): | 3 in |
| BD: | 5.88 | AJ: | 5.88 |
| AG: | 5.16 | G: | 2.32 |
| D: | 3.38 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.54 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 35 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

