How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.188 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AG: | 5.16 | LQ: | 5.69 in |
| AF: | 0.25 | AB: | 4.76 |
| D: | 3.38 | BE: | 0.38 in |
| AK: | 4.5 | AA: | 10.25 |
| P: | 2.38 in | LL: | 2.38 in |
| G: | 2.32 | BD: | 5.88 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.56 | I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Motor Frame Size: | 56C | Assembly: | YF-2 |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Ratio: | 50:1 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | Output RPM: | 35 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

