How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BD: | 5.88 |
| AB: | 4.76 | T: | 1.188 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.38 in |
| AA: | 10.25 | AJ: | 5.88 |
| I: | 4.84 in | H: | 0.53 in |
| AG: | 5.16 | V: | 2.51 in |
| BF: | 0.41 | AF: | 0.25 |
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Input Style: | C-Face Quill | Output RPM: | 35 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 1.54 |
| Model Code: | 30YF | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

