How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.76 |
| D: | 3.38 | AJ: | 5.88 |
| V: | 2.51 in | BF: | 0.41 |
| T: | 1.188 | BD: | 5.88 |
| I: | 4.84 in | AA: | 10.25 |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | LQ: | 5.69 in |
| H: | 0.53 in | AG: | 5.16 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| AK: | 4.5 | P: | 2.38 in |
Technical Specifications
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.28 | Model Code: | 30YF |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

