How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BF: | 0.41 |
| AE2: | 0.56 | AB: | 4.76 |
| I: | 4.84 in | G: | 2.32 |
| V: | 2.51 in | P: | 2.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.25 | AG: | 5.16 |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| D: | 3.38 | LL: | 2.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | T: | 1.188 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.28 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

