How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 2.38 in |
| AG: | 5.16 | AK: | 4.5 |
| AB: | 4.76 | AJ: | 5.88 |
| BF: | 0.41 | D: | 3.38 |
| LL: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | I: | 4.84 in |
| LQ: | 5.69 in | AF: | 0.25 |
| V: | 2.51 in | Center Distance (in): | 3 in |
| BD: | 5.88 | T: | 1.188 |
| G: | 2.32 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.188 in |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.05 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

