How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | AE2: | 0.56 |
| BD: | 5.88 | P: | 2.38 in |
| AG: | 5.16 | AA: | 10.25 |
| BF: | 0.41 | V: | 2.51 in |
| LL: | 2.38 in | H: | 0.53 in |
| AF: | 0.25 | AJ: | 5.88 |
| G: | 2.32 | I: | 4.84 in |
| Center Distance (in): | 3 in | AK: | 4.5 |
| T: | 1.188 | BE: | 0.38 in |
| AB: | 4.76 | LQ: | 5.69 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | YF-2 |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.05 |
| Model Code: | 30YF | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

