How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | Center Distance (in): | 3 in |
| BF: | 0.41 | BD: | 5.88 |
| T: | 1.188 | G: | 2.32 |
| LL: | 2.38 in | P: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| BE: | 0.38 in | I: | 4.84 in |
| V: | 2.51 in | D: | 3.38 |
| LQ: | 5.69 in | AB: | 4.76 |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Bore Code: | 19 | Center Distance (in): | 3 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

