How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AK: | 4.5 |
| AG: | 5.16 | G: | 2.32 |
| P: | 2.38 in | BF: | 0.41 |
| BD: | 5.88 | LL: | 2.38 in |
| AE2: | 0.56 | AF: | 0.25 |
| LQ: | 5.69 in | H: | 0.53 in |
| V: | 2.51 in | AB: | 4.76 |
| I: | 4.84 in | T: | 1.188 |
| BE: | 0.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
Technical Specifications
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.895 |
| Bore Code: | 19 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Assembly: | YF-2 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

