How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | D: | 3.38 |
| LL: | 2.38 in | AJ: | 5.88 |
| AA: | 10.25 | BD: | 5.88 |
| G: | 2.32 | LQ: | 5.69 in |
| AF: | 0.25 | AG: | 5.16 |
| P: | 2.38 in | BF: | 0.41 |
| T: | 1.25 | I: | 4.84 in |
| AB: | 4.76 | V: | 2.51 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AK: | 4.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Bore Code: | 20 | Series Code: | OE |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 30YF | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

