How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | T: | 1.25 |
| AK: | 4.5 | BD: | 5.88 |
| P: | 2.38 in | BF: | 0.41 |
| AE2: | 0.56 | I: | 4.84 in |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AA: | 10.25 | AB: | 4.76 |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | H: | 0.53 in |
| BE: | 0.38 in | AG: | 5.16 |
| V: | 2.51 in | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 17.5 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Model Code: | 30YF | Bore Code: | 20 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

