How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| AA: | 10.25 | AB: | 4.76 |
| AE2: | 0.56 | Center Distance (in): | 3 in |
| LL: | 2.38 in | P: | 2.38 in |
| AJ: | 5.88 | I: | 4.84 in |
| V: | 2.51 in | H: | 0.53 in |
| BD: | 5.88 | LQ: | 5.69 in |
| T: | 1.25 | BE: | 0.38 in |
| D: | 3.38 | AK: | 4.5 |
| BF: | 0.41 | G: | 2.32 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.603 |
| Output RPM: | 17.5 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Service Factor: | 1 | Model Code: | 30YF |
| Center Distance (in): | 3 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

