How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 2.32 |
| AG: | 5.16 | H: | 0.53 in |
| LQ: | 5.69 in | AE2: | 0.56 |
| D: | 3.38 | BF: | 0.41 |
| AK: | 4.5 | P: | 2.38 in |
| Center Distance (in): | 3 in | AB: | 4.76 |
| AF: | 0.25 | BE: | 0.38 in |
| V: | 2.51 in | AJ: | 5.88 |
| LL: | 2.38 in | BD: | 5.88 |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Output RPM: | 70 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 3.00 | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 2.77 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

