How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 3.38 |
| I: | 4.84 in | AA: | 10.25 |
| AE2: | 0.56 | AJ: | 5.88 |
| G: | 2.32 | AF: | 0.25 |
| LL: | 2.38 in | BE: | 0.38 in |
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| BF: | 0.41 | T: | 1.25 |
| AB: | 4.76 | BD: | 5.88 |
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.77 |
| Bore Code: | 20 | Model Code: | 30YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 3 |
| Assembly: | YF-2 | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

