How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| LL: | 2.38 in | H: | 0.53 in |
| I: | 4.84 in | BE: | 0.38 in |
| P: | 2.38 in | AB: | 4.76 |
| AA: | 10.25 | LQ: | 5.69 in |
| T: | 1.25 | BD: | 5.88 |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| G: | 2.32 | BF: | 0.41 |
| AE2: | 0.56 | AF: | 0.25 |
| AG: | 5.16 | D: | 3.38 |
Technical Specifications
| Model Code: | 30YF | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.38 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

