How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AF: | 0.25 |
| I: | 4.84 in | D: | 3.38 |
| AJ: | 5.88 | P: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | V: | 2.51 in |
| AK: | 4.5 | LL: | 2.38 in |
| AG: | 5.16 | AB: | 4.76 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Ratio: | 40:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.82 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Model Code: | 30YF | Gear Type: | Worm |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

