How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AB: | 4.76 |
| AE2: | 0.56 | P: | 2.38 in |
| AJ: | 5.88 | G: | 2.32 |
| AG: | 5.16 | T: | 1.25 |
| D: | 3.38 | Center Distance (in): | 3 in |
| LL: | 2.38 in | BE: | 0.38 in |
| V: | 2.51 in | LQ: | 5.69 in |
| AF: | 0.25 | I: | 4.84 in |
| AA: | 10.25 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Model Code: | 30YF |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

