How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | Center Distance (in): | 3 in |
| LQ: | 5.69 in | T: | 1.25 |
| I: | 4.84 in | AK: | 4.5 |
| AG: | 5.16 | AE2: | 0.56 |
| AJ: | 5.88 | BF: | 0.41 |
| V: | 2.51 in | D: | 3.38 |
| LL: | 2.38 in | H: | 0.53 in |
| P: | 2.38 in | AA: | 10.25 |
| BD: | 5.88 | AF: | 0.25 |
| AB: | 4.76 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.54 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

