How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | AG: | 5.16 |
| LL: | 2.38 in | V: | 2.51 in |
| AE2: | 0.56 | AF: | 0.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| G: | 2.32 | I: | 4.84 in |
| D: | 3.38 | T: | 1.25 |
| P: | 2.38 in | AB: | 4.76 |
| BD: | 5.88 | Center Distance (in): | 3 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Model Code: | 30YF |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.05 | Center Distance (in): | 3 |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Motor Frame Size: | 140TC |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

