How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AG: | 5.16 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| P: | 2.38 in | G: | 2.32 |
| AK: | 8.5 | BE1: | 0.5 in |
| D: | 3.38 | AB: | 4.76 |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.38 in | V: | 2.51 in |
| AJ: | 7.25 | AE2: | 0.56 |
| I: | 4.84 in | T: | 1.25 |
| LQ1: | 6.12 in | AA: | 10.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.45 | Ratio: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

