How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| I: | 4.84 in | G: | 2.32 |
| BD: | 9 | AB: | 4.76 |
| V: | 2.51 in | AA: | 10.25 |
| T: | 1.25 | D: | 3.38 |
| AG: | 5.16 | H: | 0.53 in |
| P: | 2.38 in | BE1: | 0.5 in |
| AE2: | 0.56 | LL: | 2.38 in |
| AF: | 0.25 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Input HP @ 1750 RPM: | 0.603 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

