How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | LQ1: | 6.12 in |
| BD: | 9 | LL: | 2.38 in |
| AE2: | 0.56 | H: | 0.53 in |
| G: | 2.32 | AG: | 5.16 |
| AB: | 4.76 | P: | 2.38 in |
| V: | 2.51 in | BE1: | 0.5 in |
| AF: | 0.25 | T: | 1.25 |
| AA: | 10.25 | Center Distance (in): | 3 in |
| AJ: | 7.25 | BF: | 0.53 |
| AK: | 8.5 | I: | 4.84 in |
Technical Specifications
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 30YF |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

