How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 2.38 in |
| LQ1: | 6.12 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| D: | 3.38 | P: | 2.38 in |
| BD: | 9 | I: | 4.84 in |
| V: | 2.51 in | AG: | 5.16 |
| AK: | 8.5 | G: | 2.32 |
| T: | 1.25 | H: | 0.53 in |
| AF: | 0.25 | AE2: | 0.56 |
| AB: | 4.76 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

